It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Bell & Gossett pump accessories

Triple Duty Valves – a combination shut-off valve, centered guided non-slam check valve and calibrated balance valve in one device.  

Suction Diffusers – angle pattern, flow-straightening fittings that combine a diffuser-strainer orifice cylinder and full-length straightening vanes to provide ideal flow conditions for the pump suction.

Need help?

Contact an Expert
Product Models
Product Models
Showing 1 – 4 of 4

Bell & Gossett

Check-Trol

  • Combines three valves in one: Isolation Valve, Check Valve and Companion Flange
  • Free floating flange allows easy alignment and installation of...

Bell & Gossett | Pump Accessories

Isolation Flanges

  •  Free floating flange allows easy alignment and installation of pumps.
  • Isolates the circulator so you don’t need to drain the entire system.
  • 50...

Bell & Gossett | Pump Accessories

Suction Diffuser Plus

  • Flow Cone (patent pending) eliminates recirculation zones, directing flow toward the pump, improving flow conditioning, and maximizing pump...

Bell & Gossett | Pump Accessories

Triple Duty Valves

Combines 3 valves in 1, saving time and money

  • Calibrated balance valve with nameplate and memory stop/button
  • Spring loaded check...