IQ Sensor Net System IQ Sensor Net NiCaVis NO2, NO3 Sensor

NiCaVis 701 / NiCaVis 705
Overview Specifications Documentation & Tools ;
Overview

Overview

The WTW NiCaVis is a reagentless, optical-based spectrophotometer built into a rugged, corrosion-resistant field probe for the IQ Sensor Net system. The NiCaVis can report up to 5 parameters including: Nitrate, Nitrite (optional), COD (total and soluble), BOD, UVT-254, TOC, DOC and SAC (total and soluble).

Product Features
  • Optical probe for measuring COD, BOD, Nitrate, Nitrite, UVT-254, TOC, DOC, SAC-254, and TSS for IQ Sensor Net systems
  • Nitrite UV probe measures 256 wavelengths between 200 and 390 nm allowing it to differentiate between nitrate and nitrite; UV-VIS measures between 200 and 720 nm
  • UVT-254 measurement used to determine required UV light intensity and contact time for disinfection, lowering a facility’s disinfection costs
  • Reduced maintenance with UltraClean ultrasonic cleaning technology; prevents biofouling from taking place. Built-in air holes for added air cleaning in high fouling applications.

The NiCaVis probe scans 256 wavelengths per measurement to provide the most accurate data with precise compensation for interferences such as turbidity on the UV-VIS probe. The NiCaVis provides continuous data to help with operational improvement decisions. The probe’s built-in UltraClean® ultrasonic cleaning technology reduces routine maintenance requirements.

The WTW IQ Sensor Net UVVIS Ultrasonic Cleaning with UltraClean® Technology

Reduced maintenance with UltraClean® ultrasonic cleaning technology; prevents biofouling from taking place. Built-in air holes for added air cleaning in high fouling applications.

This short video demonstrates the ultrasonic cleaning when power is added to this sensor and the milky substance is quickly cleaned off. The UltraClean technology is continuously on and built into the sensor to prevent fouling.

Multiple versions:

  • WTW NiCaVis 701 IQ NI - UV IQ Sensor for NO2, NO3 and carbons, 1mm (SKU: 481054)
  • WTW NiCaVis 705 IQ NI - UV IQ Sensor for NO2, NO3 and carbons, 5mm (SKU: 481055)
Specifications

Specifications

Specifications
IQ Sensor Net NiCaVis NO2, NO3 Sensor
Anti Fouling
UltraClean™ ultrasound cleaning system
Certifications
CE, cETLus
Depth / Pressure Rating / Limit
1 bar (14.5 psi), maximum immersion depth = 10 meters
Equipment used with
282/284 and 2020 3G
Integrated Lightning Protection
Yes
Languages
English/ German
Measurement Method / Channels
200-720 nm., Measuring over total spectrum from ultraviolet (UV) to visible (VIS) light
Measurement Range
COD: 0.1 to 800.0 mg/L TOC: 1 to 500.0 mg/L SAC: 0.1 to 600.0 1/m
Operating pH Range
4 to 12
Operating Temperature
32 to 113 °F (0 to 45 °C)
Parameters Measured
Nitrate, Nitrite (optional), COD (total and soluble), UVT-254, TOC, DOC, BOD, SAC 254 (total and soluble)
Precision
(+/-)3% of the measured value (+/-) 2.5 mg/L
Sampling
Yes
Smart Sensors / Ports
Yes
Storage Temperature
14 to 122 °F (-10 to 50 °C)
Unit of Measure
mg/L
Warranty
2 years
Waterproof
Sensor with SACIQ cable connected: IP68
Documentation & Tools

Documentation & Tools

Brochures

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.