ProfiLine Series ProfiLine Oxi 3310 Portable Dissolved Oxygen Meter

Overview Documentation & Tools ;
Overview

Overview

The WTW ProfiLine Oxi 3310 Portable Dissolved Oxygen Meter is a top of the line portable meter for dissolved oxygen with a modern, user-friendly interface. The output of the measured results is either as concentration, saturation or partial pressure.

Product Features

Professional dissolved oxygen pocket meter with mini USB interface for mobile applications or routine measurements with documentation

  • Documentation of long data series by integrated data logger function
  • Backlit graphic display for measurements in all lighting conditions
  • Calibration against external standard possible
  • Robust and waterproof (IP 67)

The Oxi 3310 is a top of the line portable meter for dissolved oxygen with a modern, user-friendly user interface. The output of the measured results is either as concentration, saturation or partial pressure. It has an interval-driven data logger and memory for 5,000 entries - ideal for the automatic data collection on site. If desired, you can calibrate against external standards such as reference sensors or Winkler titration.

The scope of delivery includes the MultiLab® Importer to capture data via Excel®.

SKU: 2BA300
Single instrument in a case including short instruction manual, CD-ROM and batteries

SKU: 2BA301
Meter with carry case including galvanic DO sensor CellOx 325, cleaning solution, electrolyte, 3 exchange member heads, stand, beaker. Including shoret instruction manual, CD-ROM

Documentation & Tools

Documentation & Tools

Manual