Overview
Product Features
- Ozone production of 0.1 to 0.4 lbs./day 2 to 8 g/hr
- Compact design
- Low installation and maintenance requirements
- Low investment and operating costs
- Engineered for permanent operation
Ozone generators for small and laboratory applications
Xylem’s small Modular Wedeco ozone systems are designed to produce ozone effectively from 2 - 8 g/hr.
Wedeco ozone generators are ideally used for disinfection and oxidation of process water in industry, laboratory and pilot plant applications. Standard applications include drinking water, process water loops, recycling processes, rinsers, food and beverage industry, cooling water, fish farming and swimming pools.
These ozone generators are very compact.