It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Wind Alarm Controller

Overview
Overview

Overview

Product Features
  • Dual set point alarms
  • Dual warning lights
  • Ideal for monitoring wind conditions for cranes, water fountains, and other wind sensitive applications

The dual set point Wind Alarm Controller provides both warning for and control of wind-sensitive equipment, cranes, water fountains, etc...  Can be used to alert you to high or low wind speeds and can be factory calibrated in MPH, km/h or Knots. 

To operate the wind alarm controller, set the thumb-wheel switches to your desired levels.  When wind speed achieves or exceeds the first wind speed alarm control setting for 3 seconds, a yellow warning light illuminates and one internal SPDT relay activates.  When the wind speed achieves or exceeds the second wind speed alarm control setting for 3 seconds, a red light illuminates, a 90dB piezo buzzer sounds, and the second internal SPDT relay is activated. 

The Wind Alarm Controller is housed in a 6.3"H x 4.72"W x 3.29"D weathertight polycarbonate case and utilizes a non micro-processor circuit to minimize occurrence of latch-up.  It is accurate to +/- 2 MPH and operates on 12 volts DC, with an AC adaptor available as an option.