It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

WaterLevel WA150 Tilt Float Switch

Overview
Overview

Overview

Product Features
  • Reliable mechanical switch action
  • Rugged EPDM housing
  • Switches on increasing or decreasing levels

Global Water's WA150 Tilt Float Switch is an inexpensive, efficient and highly reliable level detector for open vessels, sumps and ponds.  The Tilt Float Switch's molded rubber float has an integral three conductor cable and operates on a micro-switch device that is located inside the rubber float on an anti-vibration mount.  The WA150 Tilt Float Switch includes an adjustable cable weight, which allows it to be suspended from a convenient location above the water rather than having to tie it off at your desired actuation point.  The Tilt Float Switch's rubber float is constructed of EPDM, a synthetic rubber with rigid and durable characteristics for long service life and resistance to heat, oxidation, ozone and aging due to weather.  As a non-polar elastomer, EPDM has good electrical resistivity, as well as resistance to polar solvents such as water, acids, alkalies, phosphate esters and many ketones and alcohols. 

The WA150 Tilt Float Switch's basic operating principle is that as the fluid level rises the rubber float will rise, causing the micro-switch to tilt and generate a signal that can be used to operate a motor starter, open or close a valve or actuate indicator alarms as required.  The Tilt Float Switch's 3-lead cable allows operation on increasing level or decreasing level.  One lead is common, one is normally open (NO), the other is normally closed (NC). 

Tilt Float Switch Installation Notes
There are no specific installation concerns for the WA150 Tilt Float Switch.  However, the Tilt Float Switch's lead cable should be supported in an enclosed tank.  Additionally, in an open tank, sump, or pond, it is advantageous to clip the Tilt Float Switch's lead cable to the side, especially if excessive turbulence is experienced (a nylon cable-tie is included). 

To alleviate the effects of rapid switching conditions if such turbulence is expected, it is recommended that a maintaining circuit be used to both safeguard the Tilt Float Switch's micro-switch and cut out any chatter from the starters of associated equipment, such as pumps. 

An optional stabilizing weight and rubber "O" ring are included with the WA150 Tilt Float Switch.  This may be installed at any point on the Tilt Float Switch's lead cable.