It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Eclipse "Professional" Hand-held Refractometer

Overview
Overview

Overview

Product Features
  • Simple zero adjust with lock
  • Shaded field of view for distinction
  • High precision, clear scale
  • Easy-clean prism
  • Unique sample 'dribble' feature
  • Light weight
  • Anti-roll supports
  • Push-on prism flap

Since its launch in 1999, the Eclipse hand-held refractometers have become recognized as one of the World's most reliable and robust optical refractometers on the market today.  Manufactured in the UK using the latest techniques, Eclipse hand-held refractometers feature a bright field of view with large highly visible graticule line and clear digits.  The hand-held refractometers have a unique sample "dribble feed" which prevents bubbles and splashes when applying a sample to the prism.  Push-on replacement illuminator flaps were designed for the hand-held refractometers to eliminate the need of large forces to replace them.  The case is sealed to protect the hand-held refractometer against moisture ingress.  The hand-held refractometers come with a large barrel encased in a thick rubber shield for easy handling in cold weather and provide insulation against temperature during use.  An adjustable eyepiece for easy focusing is also standard on all Eclipse hand-held refractometers.  A zero offset screw provides calibration against a known standard or acts as a method of manual temperature compensation (MTC) negating the effects of temperature prior to taking your reading with the hand-held refractometer.  A locking ring on the hand-held refractometers prevents accidental adjustment.  Each hand-held refractometer has a unique serial number to allow for certificate traceability. 

A selection of scale types covering a wide range of common applications is available from within the Eclipse hand-held refractometer range as well as the unique Low Volume Brix Models that are favored by zoologists and entomologists for having the capability of measuring samples of less than 1-microlitre such as nectar. 

Quality at an affordable price

By combining the best available modern manufacturing methods and materials and a good understanding of customer requirements, a quality hand-held refractometer at a very competitive price has been achieved.  The Eclipse hand-held refractometers are both practical and aesthetically pleasing in design.  Eclipse hand-held refractometers are supplied with a soft protective carrying case and instructions for use.