It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Sensus PolluFlow® Flow Sensor

Overview Solutions Documentation & Tools
Overview

Overview

The PolluFlow® ultrasonic flow sensor with volume pulse output has been designed for use with the PolluTherm® integrator for measuring heating and cooling energy. The measurement principle is based on the state-of-the-art ultrasonic technology.

Ultrasonic technology offers many benefits: no moving parts, low pressure loss, wide flow measurement range and sensitive to low flow, large metering dynamics, and insensitiveness to suspended particles.

Benefits to you

  • Ultrasonic principle; no moving parts in the flow sensor
  • Available sizes from qp 0.6 to qp 60 (DN15 to DN100)
  • Separately certified calculator, temperature sensors and flow sensor
  • Service-friendly design enables cost-effective reprocessing once calibration period has expired
  • Together with our PolluTherm integrator, PolluFlow offers the same handling, same module, same communications and same operation
  • Horizontal, vertical and inclined installations available in all sizes
  • Very good long term stability approved by AGFW duration test on the PolluFlow flow sensor
Product Features
  • External power supply (e.g. through the integrator)
  • Standard pulsed output for the integrator

 

Specifications

  • Approved in accordance with EN 1434 and MID in Class 2 with dynamic range 1:100 (qi:qp)
  • 1L or 10L pulsed output for calculator depending on sizes
  • Material for flow sensor brass (qp 6 … 10 m³/h), grey cast iron (qp  15 … 60 m³/h)
  • Temperature range from 5-130 °C (briefly: 150 °C)
  • Installation in any position possible
  • Cable length 2,4m as standard, longer cable possible on request
  • Protection IP54 for heating, IP65 for cooling

For more information about this product, please download the data sheet.

Documentation & Tools

Documentation & Tools