It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Sensus PolluCom® F Thermal Energy Meter

Overview Solutions Documentation & Tools
Overview

Overview

The new PolluCom F is Sensus’ next generation mechanical thermal energy meter following the successful PolluCom E with multiple new features.

A major new feature is that the PolluCom F is now equipped with wireless communication to integrate the energy measurement into your heating network solution.

Besides the data communication, the PolluCom F gives you reliability of the measurements with a technology, which is more than 45 years approved.

Benefits to you

  • Optional communications easy to be integrated to different reading and billing programs
  • Battery lifetime up to 13 years
  • Big size storage of the historical data
  • Ideally applicable for “6/12 °C cooling systems” due to temperature range of the flow sensor from 5 to 90 °C
  • Updates measuring values quickly (4 seconds for temperatures, 4 seconds for energy and flow rate)
  • Password-protected parameter selections on the meter itself; no additional peripheral equipment needed
  • Optional, factory-fitted modules for electronic meter reading and connection with building automation systems
  • Can be used with water glycol mixtures due to mechanical measuring principle
  • Provides a pre-settable correction factor for enthalpy for usage in water glycol systems
Product Features
  • Available wireless M-Bus communication OMS T1 and C1, compatible with Sensus Diavaso and other OMS wireless M-Bus certified systems
  • New user friendly enclosure design
  • Configurable and high speed data telegram for M-Bus data transmission
  • Integrated data logger
  • Optionally available with removable integrator for narrow installation sites: PolluCom F/S with approximately 5 m connection cable
  • Standard optical interface
  • Tariff function for flexible heat & cooling consumption calculations (e.g., dependence on heat & cooling power or return flow temperature)
  • The integrator is equipped with an easy-to-read LCD showing eight figures in the main reading line and six figures in the subordinate reading line. Twelve additional characters support the reading
  • Option of entering M-Bus secondary address and customer number directly into meter unit without any other device

Specifications

  • Pattern approval: DE-19-MI004-PTB002
  • Approval in class 2 according to EN 1434, measuring range (minimum to nominal flow) of 1:100 in horizontal and vertical fitting position
  • Regarding meter remote reading and data communication the following modules are available:Wireless M-Bus according to EN 13757-4 and OMS 4.0.2 certified
    • M-Bus according to EN 1434-3 with two inputs for consumption meters with remote reading pulse output
    • Integrated data logger
    • Potential- and bounce-free remote reading pulses (1 kWh per pulse)

For more information about this product, please download the data sheet.

Documentation & Tools

Documentation & Tools