It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

EcoSense ODO200 Optical Dissolved Oxygen Meter Kit

Overview Documentation & Tools
Overview

Overview

Product Features

EcoSense ODO200 is an optical-based dissolved oxygen meter ideal for DO sampling. The ODO200 Kit includes the Ecosense ODO200 meter, field cable, probe and carrying case. EPA approved for wastewater compliance reporting of DO.

Accurate, economical, handheld dissolved oxygen measurements using optical technology.

The EcoSense® line of compact, handheld instruments provides the most accurate data in the most affordable format. The instruments feature an easy-to-use interface, one-hand operation, IP67 waterproof case, and low cost of ownership over the life of the product.

The ODO200 simultaneously measures dissolved oxygen, using optical technology, and temperature with the following features:

  • Automatic temperature compensation
  • 1-year instrument, cable and sensor cap warranty
  • 1-, 4- and 10-meter durable field cables available
  • Manual input for salinity and pressure compensation
  • Low battery indicator with 100 hour battery life
  • Replaceable optical sensor cap (12-18 month life)
  • Auto shutoff function after 30 minutes of inactivity
  • 50 data set reviewable memory
  • IP67 waterproof rating

The ODO200 is designed for quick, accurate results in an economical platform. The ability to measure DO optically along with temperature, in a simple, compact handheld allows the instrument to be used across multiple application sampling strategies in the field. With a one-year instrument, probe and sensor cap warranty, waterproof case and ease-of-use, the EcoSense ODO200 will fit your needs.

Optical benefits include:

  • no stirring requirement
  • no warm-up time
  • no electrolyte solutions
  • no electrode maintenance
  • no membranes
  • no interferences from gases such as hydrogen sulfide

SKU: 606324 - EcoSense ODO200, 1 M
SKU: 606325 - EcoSense ODO200, 4 M
SKU: 606305 - EcoSense ODO200, 10 M

 

Documentation & Tools

Documentation & Tools

Guideline

Specification