It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Gravity Media Filtration Systems

Showing 1 – 7 of 7

Leopold

Backwash water troughs

  • Conserve media while removing backwash water efficiently
  • Durable and corrosion resistant
  • Reduce costly, significant media loss from occurring
  • Enable...

Leopold

Engineered Filter Media

  • Multiple distinct anthracite media sizes with uniformity coefficients below 1.30
  • Less water shipped by weight than other anthracite media
  • NSF-approved,...

Leopold

Filterworx performance filter

Applications

  • Potable drinking water treatment
  • Tertiary wastewater treatment
  • Nutrient removal in water or wastewater
  • Reverse osmosis membrane desalination...

Leopold

I.M.S 1000 media retainer

  • Suitable for wastewater plants, biologically active filters and more
  • More driving head results in longer filter run times
  • Provides even backwash...

Leopold

Type S underdrain

  • Uniform distribution of air and water even in extra-long lengths
  • Standard profile of 12” (30cm)
  • Canbe designed for wall-feed applications as...

Leopold

Type SL underdrain

  • Ideal for shallow filters
  • Low profile of 8” (20cm)
  • Can be designed for center and front flumes
  • Superiorair and water distribution for...

Leopold

Type XA underdrain

  • Best uplift resistance - withstands uplift pressures up to 30 psi (2 bar)
  • Lowprofile of 8.25” (21cm)
  • Canbe designed for wall feed applications as well...