EXO Platform YSI EXO NitraLED UV Nitrate Sensor

UV Nitrate Sensor for Freshwater Environments
EXO NitraLED is the world’s most accessible UV Nitrate sensor, built with state-of-the-art LED technology, for long-term nutrient monitoring. With seamless integration into any EXO Sonde, this sensor simplifies and reduces the cost of unattended nitrate monitoring for point and non-point source pollution in freshwater environments.
- LIGHT UP YOUR MONITORING!
Expand and enhance your water quality monitoring program with UV Nitrate for more informed decision making. - LIGHTEN YOUR BUDGET!
The world’s most accessible monitoring solution for nitrate, at a fraction of the cost of lamp-based monitors. - LIGHTEN YOUR LOAD!
Fits in the palm of your hand—and integrates directly into any EXO Sonde. No external hardware required!
EXO NitraLED UV Nitrate Sensor for Freshwater Environments
This sensor must be installed into an EXO Sonde to function. Does not function on its own.
- 608090 EXO NitraLED Kit includes necessary Alignment Ring and Wiper Brush for EXO2 and EXO3 installations.
- 608040 EXO NitraLED Sensor includes only the sensor for use in EXO1 sampling applications.
Compact and Accurate
The EXO platform offers a completely new approach - highly accurate, quick-response sensors in a small, easy-to-deploy and easy-to-maintain package. Gone are large and complicated sensor arrangements requiring complex integration.
Smart Probes
All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute to various field sites. Smart sensors are auto-recognized from any port of an EXO sonde making sensor payloads interchangeable and completely customizable.
Smart Ports
Wet-mateable connectors allow for swaps in wet conditions, while the smart ports shut down any excessive current draws to prevent damage.
Designed for Use with EXO Multiparameter Sondes
- EXO1 sonde has 4 ports and a smaller diameter
- EXO2 sonde has 7 ports for the ultimate monitoring platform
- EXO3 sonde has 5 ports for a lower cost option using the central wiper
- EXO2s sonde offers the same features as the EXO2, but without the battery compartment
Documentation & Tools
Specification
You may also need:
- EXO Platform EXO1 Multiparameter Sonde
- EXO Platform EXO2 Multiparameter Sonde
- EXO Platform EXO Turbidity Smart Sensor