It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Silver Series II LP membrane disc diffusers

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Ideal for sludge and other heavy-duty applications
  • Low-pressure version of the Sanitaire Silver Series II membrane
  • Handles airflow up to 17 Nm(3)/h (10 scfm) with minimal pressure loss

Reliable, low-pressure diffusers

The Sanitaire Silver Series II LP is a 9-inch low-pressure version of the Silver Series II membrane, and features a modified slit pattern to handle airflow up to 17 Nm(3)/h (10 scfm), equal to 11 standard cubic feet per minute, with minimal pressure loss.

Lower energy consumption and raised operating efficiencies are made possible by the unique membrane shape, integrated O-ring and top-sealing threaded retainer ring which eliminates leakage. A highly effective, integrated check valve enables the aeration zones to be easily shut down for air-on/air-off applications.

Sanitaire patented pipe joints are designed to withstand thermal expansion and contraction, water hammer and other dynamic stresses, while pipe supports allow infinite height adjustment for accurate grid leveling.

Specifications

Specifications

General Information
Silver Series II LP membrane disc diffusers
Standards
ASCE, ATV, ISO, ASTM, ASME
Applications
Aerobic Digesters, Conventional Activated Sludge, MBR, SBR, Oxidation Ditches, Channel Aeration
Air on / air off operation
Yes
Shop oxygen transfer test
Available
Performance warranties
Yes
Fixed to floor systems
Yes
Retrievable (liftable) design available
Yes
System Components
Silver Series II LP membrane disc diffusers
Droplegs
304 SS, 316 SS
Manifold
uPVC, cPVC
Distribution header
uPVC
Supports
304 SS, 316 SS
Liquid purge system
Manual or Automatic Available
Disc diffusers
uPVC, EPDM
Controls (optional)
OSCAR process performance optimizer
Blowers (optional)
Positive displacement or centrifugal
SaniClean liquid cleaning system (optional)
Safe diffuser DWP recovery system
Diffuser Properties
Silver Series II LP membrane disc diffusers
Diffuser types (mm)
Saddle and Screw-on - 178 mm and 229mm
Diffuser types (inches)
Saddle and Screw-on - 7" and 9"
Typical operating air flow range per diffuser
1 scfm to 10 scfm (1.7 Nm3/h to 17 Nm3/h)
Typical standard oxygen transfer efficiency (SOTE)
4-6.5% per m submergence (1.3-2% per ft submergence)
Typical standard aeration efficiency
1.5-4kg O2 / kWh (3-8 lb O2 / hph)
Special features
Membrane slit pattern that is stronger and harder to clog for digester applications
Integrated check-valve
Yes
Diffuser membrane material
Proprietary Sanitaire Blend EPDM
Diffuser holder material
uPVC and Polypropelene
Effective surface area
7" = 0.26 ft2 (0.024 m2) , 9" = 0.41 ft2 (0.038 m2)
Orifice size
5.3mm or 6.1mm
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems
Wastewater Treatment
Pharmaceutical / Biopharmaceutical Wastewater Treatment
Sludge Mixing
Wastewater > Sludge Handling Sludge Mixing
Sludge Areation
Wastewater > Sludge Handling Sludge Areation
Wastewater
Residential Wastewater
Documentation & Tools