It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

ICEAS advanced SBR

Overview System Components Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Continuous flow biological treatment system with an integrated, simplified process design
  • Handles flows from 100 m3/day to 300,000 m3/day with ability to handle high flow variations, up to 6 times DWF
  • Minimizes energy use by up to 50%
  • Small footprint
  • Simple, intuitive, time-based control and trending capability
  • Removes nitrogen and phosphorus
  • Ability to operate as a single basin to facilitate maintenance and/or to provide turn-down if a plant is operating below its design loads
  • Proven with nearly 1,000 sites, and process guarantees available

Simplified operations and reliable results

Xylem’s Sanitaire ICEAS Advanced SBR is a continuous flow biological treatment system that provides multiple advantages versus conventional activated sludge and other SBRs by bringing together process, aeration, decanting, and control in a single treatment tank. It is fully automated and includes a completely integrated process design consisting of the aeration system, blowers, pumps, mixers, effluent decanters, monitoring and control equipment, and a comprehensive process control system.

The ICEAS Advanced SBR is designed to reduce complexity of operation. Unlike conventional activated sludge plants, there is no need for primary or secondary settlement tanks or return sludge pumps. All treatment is done in a single basin. Continuous inflow distributes variations in flows and loads evenly across all basins – simplifying day-to-day operations and operational changes, as well as accommodating single basin operation for low flow and maintenance conditions.

The intelligently-designed process control system with simple, intuitive, time-based control and trending capability provides a full system overview, making it easy to optimize plant performance, predict maintenance and reduce operating costs – taking the complexity out of SBRs.

Xylem's ICEAS Advanced SBR can handle flows from 100 m3/day to 300,000 m3/day. Thanks to the unique basin design and actively controlled decanter, the ICEAS Advanced SBR can be designed to accommodate up to six times average daily flow while assuring high effluent quality across the entire flow range. The ICEAS Advanced SBR process can also be designed to remove nitrogen and phosphorus from wastewater through biological nutrient removal (BNR) processes.

Life-time efficiency

Xylem's ICEAS Advanced SBR minimizes energy use by up to 50% thanks to its highly efficient aeration grids and blower technology, along with cutting edge controls and instrumentation that use innovative algorithms to control the process.

Using Xylem's Sanitaire continuous inflow distribution technology, the peak load is spread across all basins -simplifying operation and saving up to 30% on the total footprint. ICEAS Advanced SBR is designed to use a small footprint. The result is reduced upfront capital expenditures thanks to less land requirements and lower civil construction costs. 

With almost 1,000 installations worldwide, Xylem’s experienced design team can design an optimized, flexible solution to meet both current and future requirements.

Xylem's ICEAS Advanced SBR systems are also continuously optimized thanks to Xylem's OSCAR process performance optimizer. OSCAR matches the precise amount of energy consumption to the dynamic treatment need, ensuring that the right amount of energy is used. In addition, advanced features such as automated sludge age control (SIMS), ammonia control, reporting tools, and SCADA are available as well.

System Components

System Components

Blowers

A diverse portfolio of blower technologies are available to suit any aeration need. These reliable, energy-efficient, and easy to maintain blowers optimize diffused aeration systems.

Diffusers

In wastewater treatment processes, aeration helps provide a healthy aerobic environment for microbial degradation of organic matter. Aeration is considered the most energy-intensive process at wastewater treatment plants consuming up to 65% of a plant’s total energy need. Xylem’s broad selection of diffusers, including membrane, ceramic and coarse bubble, have been proven over time with over 22 million units installed worldwide. Xylem’s extensive applications expertise ensures the right product selection with optimized designs. The result is systems with proven long-term reliability and the lowest total cost of ownership.

Specifications

Specifications

General Information
ICEAS advanced SBR
Flow rate
0.1 to 100+ MGD (300 to 300,000+ m3/d) typical
Applications
Removal of BOD, TSS, Ammonia, TN, and TP
Typical pretreatment
Coarse screen and grit removal
Batch or continuous feed
Continuous feed
Capable of operation with single tank
Yes
Variable decant periods
Yes, allows reduction in cycle time to treat higher hydraulic loads without reducing the aeration period
Pre-react zone as high F:M selector
Yes
Peak hydraulic capacity
Can accommodate 6 x average dry weather flow, due to variable decant time and continuous flow design
Shop oxygen transfer test
Included
Typical effluent without tertiary filter
<10 mg/l BOD and TSS, <5 mg/l TN, <1 mg/l TP
Possible effluent with tertiary filter
<5 mg/l BOD and TSS, <3 mg/l TN, <0.1 mg/l TP
Aeration efficiency achievable
6 to 10 lb O2/hr/bHp (4 to 6 kg O2/hr/kW)
Single source of all key equipment
Yes, design and supply of aeration and mixing equipment, pumps, blowers, valves, instruments, and controls into a single optimized package
Performance warranties
Guarantees for effluent quality or energy consumption available
Decanter
ICEAS advanced SBR
Decanter material
304 or 316 SS
Type of decanter
Active, Mechanically Driven
Actuator
Electro-mechanical screw jack with variable speed motor
Weir visible from basin side wall
Yes, operator can visually observe discharged effluent quality
Parts requiring maintenance accessible from the walkway
Yes, routine maintenance can be performed without draining basin or taking unit out of service
Scum guard to exclude floatable solids
Yes, scum excluded during entire decant cycle
Fail safe overflow protection in case of power outage
Yes, decanter parked above top water level acts as an emergency overflow
Seals and bearings
Maintenance free, synthetic type
Instrumentation
ICEAS advanced SBR
Float and level switches
Flygt LTU-40 level transducer and ENM-10 float switch
DO sensor
YSI/WTW model FDO 700 IQ
TSS
YSI/WTW model ViSolid 700 IQ
WAS flow meter
Xylem MJK Products model MagFlux 7200
Ammonia and nitrate sensors
YSI/WTW model VARiON Plus 700 IQ
Terminal / controller
YSI/WTW model 2020 IQ Sensor Net
Influent Control Valves
ICEAS advanced SBR
Requirement
Not Required
Aeration Equipment
ICEAS advanced SBR
Types of aeration equipment
Typically includes Fine Bubble Aeration (Gold Series membrane diffusers or Silver Series II membrane disc diffusers); Coarse Bubble Aeration optional (Stainless steel wide band diffusers), Retrievable Grids optional (Eco-lift retrievable aeration gird)
Air Control Valves
ICEAS advanced SBR
Types of air control valves
Wafer type butterfly valves with electric motor actuator typical
Submersible Mixers
ICEAS advanced SBR
Types of submersible mixers
Flygt 4600 Series
Waste Sludge Pumps
ICEAS advanced SBR
Types of sludge pumps
Flygt submersible non-clog type
Controls, MCC, SCADA
ICEAS advanced SBR
Types of controls
OSCAR process performance optimizer
Blowers
ICEAS advanced SBR
Types of blowers
Positive displacement or centrifugal
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems
Wastewater Treatment
Pharmaceutical / Biopharmaceutical Wastewater Treatment
Filtration
Reuse > Tertiary Treatment Filtration
Documentation & Tools

Documents

Sanitaire ICEAS Advanced SBR brochure