Aanderaa Sensors Aanderaa SMARTGUARD Datalogger

Universal Data Logger for HYD/MET Sensors
Aanderaa SMARTGUARD is the next generation sensor and instrument HUB for Ocean, Lake, Reservoir, Estuary and River Hydrometric stations. It's a complete observatory node for advanced Hydrologic/Meteorological stations as well as for small stand alone stations.
- Great flexibility: Basic-Extended-Full versions handle air and water sensors
- Flexible easy configuration and setup using PC software
- Fully integrated with Aanderaa real-time system
- Full AiCaP Bus compatibility, including 150 m string with up to 25 sensors
- Plug-n-play Aanderaa Smart sensor interfaces: O2, Conductivity, Temperature, Pressure, Water Level, Tide and Current
- AADI SR10 and VR22 meteorological sensor interfaces: Wind speed and direction, Temperature, RH, Visibility, Air Pressure and more
- Interfaces for most 3rd party RS-232/RS-422 sensors, analog sensors, digital sensors
- XML data records with complete metadata; traceable and with status info on individual parameters
- Large onboard data storage capacity on a removable SD memory card
- External power supply 12- 30V internally regulated
- Up to 6 double ended analog sensor input (0-5V, 24 bit)
- Individual power control for attached sensors
- Low power consumption
- RS-232 communication port with controlled power supply for communication equipment
- Easy readable display and 6 key operator panel
Monitoring water and weather conditions is essential in many operations and the SmartGuard node is well suited for stand-alone stations powered by battery and solar power utilizing wireless real-time data communication. Designed for ease of integration of new and existing sensor technologies into a single Aanderaa observatory node with modern self-describing XML data output formats. SmartGuard interfaces with all Aanderaa atmospheric and in water sensors, along with most 3rd party sensors.
Solutions
Recommended Solutions


Documentation & Tools
Brochure
Application Note
Manual
Specification
You may also need:
- SEAGUARD SeaGuard Platform
- Ocean Current Sensors Stand-Alone Current Sensor
- Aanderaa Sensors Tide Sensor
- Aanderaa Sensors Pressure Sensor
- Aanderaa Sensors Temperature Sensor
- Aanderaa Sensors Oxygen Optode
- Aanderaa Sensors Turbidity Sensor