It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

Source Water Extraction

Hydraulic fracturing can be water intensive when compared to conventional oil and gas production methods. As a result, effective and environmentally conscious extraction of water from surface.

Access to source water is a key hurdle to a successful drilling campaign. From deep aquifers and water wells, to naturally occurring bodies of water (i.e. lakes or streams), Xylem’s broad product portfolio has the solution available to make customers more resilient in the face of water challenges. Our advanced analytical offerings can also help customers intelligently manage existing water sources by seamlessly integrating with Xylem’s core product portfolio.

Products Brands
Products
Flygt 2600 Series
Flygt 2600 Series

The Flygt 2600 series are popular dewatering pumps, known for job site dependability.

Dri-Prime
Dri-Prime

Godwin Dri-Prime pumps transport raw sewage, sludge and fluids with solids up to 125 mm.

Godwin Heidra Series
Godwin Heidra Series

Godwin Heidra pumps - reliable hydraulic submersible pumps.

Borehole Pumps
Borehole Pumps

4" - 12", casted or fabricated in AISI 304, 316 or duplex stainless steel for long life

Brands
Flygt
Flygt

A premium range of products and solutions for moving and treating water and wastewater.

Godwin
Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.

Lowara
Lowara

Reliable and economical solutions for pumping and circulating clean or dirty water.