It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

Geothermal

On-site energy production is a Holy Grail of green building. In geothermal or ground source heating, buried loops of pipe draw heat from or send heat into the earth where temperatures are stable year-round. Xylem RCW’s heat exchangers and variable speed controllers help operate these systems. 

 

Products Brands
Products
Borehole Pumps
Borehole Pumps

4" - 12", casted or fabricated in AISI 304, 316 or duplex stainless steel for long life

In-Line Pumps
In-Line Pumps

Compact footprint single and twin head in-line pumps with or without variable speed drive

Brands
Lowara
Lowara

Reliable and economical solutions for pumping and circulating clean or dirty water.