It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?
Closed-loop systems, tank-based systems such as Re-circulating Aquaculture Systems (RAS) or flow-through systems, provide separation from native species and allow for increased production at aquaculture facilities. These contained systems make it possible to create the optimal conditions for crop health, improving yields and quality. RAS even uses less water.
However, increased production intensifies risk. The equation is simple – poor water quality and crowded conditions lead to stress and disease. It is essential to control the water environment needed to sustain crop health. But, control of conventional RAS and flow-through systems has been too complex, and difficult to operate and maintain. When a process imbalance can quickly set the stage for an outbreak that decimates the entire crop, it is critical to have the information needed to respond promptly to re-establish proper conditions.
Analytical Instruments & Equipment
Chemical-free disinfection of wastewater, drinking and industrial waters.
Custom designed for the highest efficiency and maximum reliability.
Submersible pumps can handle small drainage jobs to larger dewatering projects.
Our remote monitoring & control solutions monitor, control, and optimize pump performance.
Reliable and economical solutions for pumping and circulating clean or dirty water.
Centrifugal and turbine pumps, controllers, variable frequency drives, and accessories
Reliable and environmentally-friendly water and wastewater treatment technologies.
Whether you would like additional information or are interested in getting a quote, we're here to help.
All fields required.