LT series Hy~Line Tanker Pump

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: LT Series Truck Mounted Pumps

  • Corrosion resistant 316 stainless steel pumphead
  • Lightweight aluminium bearing housing
  • Adaptable foot mounting for horizontal or vertical port orientation
  • All seals accessible from the front of the pump without dismantling pipework
  • Scimitar rotors for high efficiency, smooth flow and high tolerance of abuse
  • Exceptionally quick and easy maintenance
  • Easy change port type/size
  • Flush rotor fixing and easy access seals ensure maximum cleanability – including CIP
  • Reversible flow

The Hy~Line LT range of truck mounted pumps are used for the loading and unloading of a wide variety of products. 

Specifications

Specifications

Pumps
LT Series Truck Mounted Pumps
Bearing Housing
Epoxy coated aluminium
Elastomers
Nitrile to 3A 18-02- EPDM to FDA title 21, para 177.2600- Viton to FDA title 21, para 177.2600- PTFE
Body Materials
316 stainless steel (1.4401)
Standards
Conforms to US-3A standard 02-11, Designed to meet EHEDG protocols for CIP, US-FDA materials of construction
Drive
"Plug-in" Hydraulic motor mounting. Conventional long coupled drive for electric motor, hydraulic motor or PTO, using LH Series (not shown)
Flow Rate
- LT52 - 254 L/M- LT54 - 437 L/M- LT62 - 461 L/M- LT64 - 684 L/M (lpm)
Cover
Plain Integral pressure relief valve
Port(s)
Clamp, BSP, IDF, RJT, SMS, DIN, 3A bevel seat, NPT, others on request
Max. Pressure
- LT52 - 15 Bar- LT54 - 8 Bar- LT62 - 15 Bar- LT64 - 8 Bar (bar)
Seal
O-ring seals - Single mechanical seal - carbon/stainless steel - carbon/silicon carbide - silicon carbide/silicon carbide - all with flush if required
Temperature Range
-30ºC to +140ºC (°C)
Viscosity
1 to 1 million (cP)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.