It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

Triplex Series High Pressure Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Flow rates from 5.3 litres/min (1.4 US gallons/min)
Pressure switch control capable of pressures up to 10.5bar (150psi)

Model No.: R3811 Series

  • Constructed from a selection of materials suitable for handling a broad range of chemicals. Innovative bypass design
  • Self priming up to 8 ft (2.4m).
  • Sealed motor.
  • Can run dry for extended periods of time without damage.
  • Coinjected molded diaphragm technology.
  • Consistent pressure over time

Applications:

Flojet Triplex pumps are designed to be the most versatile pumps on the market today. They are the ideal solution for applications including spraying, misting, filtration, cooling, dispensing and pressure boosting.
Specifications

Specifications

 
 
Specifications
Model 03811133A & R3811133A
Model 03811143A & R3811143A
Model 03811233A & R3811233A
Model 03811243A & R3811243A
Body Materials
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Elastomers
Santoprene Diaphragm, Viton Valves
Santoprene Diaphragm, EPDM Valves
Santoprene Diaphragm, Viton Valves
Santoprene Diaphragm, EPDM Valves
Motor Type
Permanent magnet TENV (non-ventilated)
Permanent magnet TENV (non-ventilated)
Permanent magnet TENV (non-ventilated)
Permanent magnet TENV (non-ventilated)
Voltage
12 (Vdc)
12 (Vdc)
230 (VAC)
230 (VAC)
Frequency
50 or 60 (Hz)
50 or 60 (Hz)
50 or 60 (Hz)
50 or 60 (Hz)
Pressure Switch Setting
150 (psi) 10.5 (bar)
150 (psi) 10.5 (bar)
150 (psi) 10.5 (bar)
150 (psi) 10.5 (bar)
Port Type
3/8” NPTF
3/8” NPTF
3/8” NPTF
3/8” NPTF
Duty Cycle
Intermittent
Intermittent
Intermittent
Intermittent
Weight
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
Amp Draw
8 (amp)
8 (amp)
0.55 (amp)
0.55 (amp)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Manual

Documents