Triplex Hi-Flow Electric Diaphragm Pump

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Flow rates from 7.6 litres/min (2 US gallons/min)
Pressure switch control capable of pressures up to 4.1bar (60psi)


Model No.: 03521 & R3521 Series

  • Constructed from a selection of materials suitable for handling a broad range of applications
  • Self-priming up to 8 feet (2.3 m)
  • Can be located above supply tank
  • Can run dry for extended periods without damage

Applications:

Designed for a wide range of applications and constructed from a selection of materials suitable for handling a broad range of chemicals. The Triplex Hi-Flow pumps are self-priming and can run dry without harm
Specifications

Specifications

 
 
Specifications
Model 03521134 & R3521134
Model 03521139 & R3521139
Model 03521144 & R3521144
Model 03521149 & R3521149
Model 03521334 & R3521334
03Model 521339 & R3521339
Model 03521344 & R3521344
Model 03521349 & R3521349
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
12 (Vdc)
24 (Vdc)
24 (Vdc)
24 (Vdc)
24 (Vdc)
Amp Draw
12 (amp)
12 (amp)
12 (amp)
12 (amp)
7 (amp)
7 (amp)
7 (amp)
7 (amp)
Elastomers
Santoprene diaphragm, Viton valves
Santoprene diaphragm, Viton valves
Santoprene diaphragm, EPDM valves
Santoprene diaphragm, EPDM valves
Santoprene diaphragm, Viton valves
Santoprene diaphragm, Viton valves
Santoprene diaphragm, EPDM valves
Santoprene diaphragm, EPDM valves
Flow Rate US gallons (litres)
3.0 GPM (11.3 LPM) - Open Flow
4.0 GPM (15.1 LPM) - Open Flow
3.0 GPM (11.3 LPM) - Open Flow
4.0 GPM (15.1 LPM) - Open Flow
3.0 GPM (11.3 LPM) - Open Flow
4.0 GPM (15.1 LPM) - Open Flow
3.0 GPM (11.3 LPM) - Open Flow
4.0 GPM (15.1 LPM) - Open Flow
Pressure Switch
50 psi (3.4 bar)
60 PSI (4.1 bar)
50 psi (3.4 bar)
60 psi (4.1 bar)
50 psi (3.4 bar)
60 psi (4.1 bar)
50 psi (3.4 bar)
60 psi (4.1 bar)
Bypass
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Body Materials
Polypropylene
Polypropylene
Polypropylene
Polypropylene
Polypropylene
Polypropylene
Polypropylene
Polypropylene
Motor Type
Permanent magnet DC
Permanent magnet DC
Permanent magnet DC
Permanent magnet DC
Permanent magnet DC
Permanent magnet DC
Permanent magnet DC
Permanent magnet DC
Operating Pressure
Up to 50 PSI (3.4 bar)
Up to 50 PSI (3.4 bar)
Up to 50 PSI (3.4 bar)
Up to 50 PSI (3.4 bar)
Up to 50 PSI (3.4 bar)
Up to 50 PSI (3.4 bar)
Up to 50 PSI (3.4 bar)
Up to 50 PSI (3.4 bar)
Port Size inlet/outlet
3/4" (19mm), 3/8" (9.52mm) NPTF
3/4" (19mm), 3/8" (9.52mm) NPTF
3/4" (19mm), 3/8" (9.52mm) NPTF
3/4" (19mm), 3/8" (9.52mm) NPTF
3/4" (19mm), 3/8" (9.52mm) NPTF
3/4" (19mm), 3/8" (9.52mm) NPTF
3/4" (19mm), 3/8" (9.52mm) NPTF
3/4" (19mm), 3/8" (9.52mm) NPTF
Duty Cycle
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Dimensions (L x W x H)
L x 4.14 x 4.30 (inches) L x 105 x 109 (mm)
L x 4.14 x 4.30 (inches) L x 105 x 109 (mm)
L x 4.14 x 4.30 (inches) L x 105 x 109 (mm)
L x 4.14 x 4.30 (inches) L x 105 x 109 (mm)
L x 4.14 x 4.30 (inches) L x 105 x 109 (mm)
L x 4.14 x 4.30 (inches) L x 105 x 109 (mm)
L x 4.14 x 4.30 (inches) L x 105 x 109 (mm)
L x 4.14 x 4.30 (inches) L x 105 x 109 (mm)
Weight
2.29 (kg) 5.05 (lb)
2.29 (kg) 5.05 (lb)
2.29 (kg) 5.05 (lb)
2.29 (kg) 5.05 (lb)
2.29 (kg) 5.05 (lb)
2.29 (kg) 5.05 (lb)
2.29 (kg) 5.05 (lb)
2.29 (kg) 5.05 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.