Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Self-priming diaphragm pump with 110-240v AC electric motors. Flow rates up to 17 litres/min (4.5 US gallons/min)

Model No.: 4100 AC Series

  • Self-primes up to 2.4m vertical lift
  • Handles Water-Like and Viscous Liquids up to 250 cP
  • Four-piston design delivers higher flow rates
  • Chemical-resistant polypropylene pump head for Iong life
  • Choice of elastomeric materials to work with many chemicals
  • Quick-connect plug-in ports for easy installation
  • Optional pressure-switch control to run the pump only as needed
  • Continuous duty

Not Applicable

Specifications

Specifications

Specifications
Model 4100-500
Model 4100-512
Voltage
115 (VAC)
115 (VAC)
Flow Rate
3.5 US Gallons/Min (13.2 Litres/Min)
4.8 US Gallons/Min (17 Litres/Min)
Amp Draw
1.5 (amp)
1.5 (amp)
Elastomers
Santoprene Diaphragm/EPDM Valves
Santoprene Diaphragm/Viton Valves
Port Type
1/2" Hose
3/4" Hose
Max. Pressure
40psi (2.8bar)
40psi (2.8bar)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Manual

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.