Quad AC Pressure Controlled Pump

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: 4300 AC Series

  • Built-in pressure switch automatically starts and stops pump when discharge valve opens and closes
  • Compact design and plug-in port fittings make installation easy
  • Can run dry without damage and handle liquids up to 130°F (54°C)
  • Excellent self-priming capability; pump may be located above the liquid level

Self-priming diaphragm pump with 110-240v AC electric motors. Flow rates up to 17 litres/min (4.5 US gallons/min), pressure switch control, capable of pressures up to 3.2bar (45psi)

Specifications

Specifications

 
 
Specifications
Model 04300042A
Model 04300043A
Model 04300501A
Model 04300515A
Voltage
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
Flow Rate
3.5 US Gallons/Min (13.2 Litres/Min)
4.8 US Gallons/Min (17 Litres/Min)
3.5 US Gallons/Min (13.2 Litres/Min)
4.8 US Gallons/Min (17 Litres/Min)
Pressure Switch Setting
7
30psi (2.1 bar) Cut In, 45psi (3.2 Bar) Cut Out
30psi (2.1 bar) Cut In, 45psi (3.2 Bar) Cut Out
30psi (2.1 bar) Cut In, 45psi (3.2 Bar) Cut Out
Amp Draw
1.5 (amp)
1.5 (amp)
1.5 (amp)
1.5 (amp)
Elastomers
Santoprene Diaphragm/EPDM Valves
Santoprene Diaphragm/EPDM Valves
Santoprene Diaphragm/Viton Valves
Santoprene Diaphragm/Viton Valves
Port Type
1/2" Hose
3/4" Hose
1/2" Hose
1/2" Hose
Max. Pressure
up to 45psi (3.2bar)
up to 45psi (3.2bar)
up to 45psi (3.2bar)
up to 45psi (3.2bar)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.