Mini Air Operated Diaphragm Pump

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: M50-2052

  • Quick-disconnect exhaust fitting make for easy CO2 installation and servicing
  • Glass-filled polypropylene body provides excellent chemical resistance to syrups and concentrates
  • Flojet is the bag-in-box industry standard, providing efficient fluid handling solutions for the world’s two largest water users
  • Our air-operated pumps have served up more than two billion fountain drinks
  • Proven diaphragm pump technology ensures operational excellence

This diaphragm pump handles standard syrup viscosities and non-pulp juice concentrates with ease, building on genuine Flojet design

Applications:

Rigorous engineering and testing support this design of a small envelope pump to be used in low volume syrup dispense accounts.
Specifications

Specifications

Specifications
M502052
Pump Drive
CO2 gas, Nitrogen or compressed dry filtered air
Materials of Construction
(wetted parts:) Polypropylene, TPV, Celcon, EPDM, AISI 302 Stainless Steel
Operating temperature
34°F to 120°F; 1.1°C to 49°C
Displacement US Gallons (litres)
0.5oz (14.8cc) per cycle
Flow Rate US gallons (litres)
2.0 oz/sec (59.1ml/sec) - open flow
Operating Pressure
20 - 70 PSI; 1.4 - 4.8 bar
Maximum Liquid Inlet Pressure
0
Dimensions (H x W x D)
5.93 x 2.8 x 3.62 (inches) 150.6 x 71.1 x 91.9 (mm)
Weight
0.27 (kg) 0.61 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Guideline

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.