Flojet G Series Slide Rail Bracket

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: G Series Slide Rail Bracket

  • Wide handle for easy grip
  • Robust design for long, trouble free holding power
  • Easy to clean
  • Keyhole mounts on face for wall mounting
  • Advantages of Flojet’s G55 with Slide Rail SystemIdeally suited for high yield syrup

  • Ideally suited for long runs and high rises
  • Ease of install
  • Ease of service
Flojet's new G Series slide rail bracket is designed to simplify the installation of Flojet G Series Air Operated Diaphragm Pumps.

Back-room systems, the support infrastructure for fountain dispense, are continually evolving. High yield syrups and the proliferation of new flavors are placing high demands on back-room equipment. As a result, product performance and ease of installation are becoming increasingly important to installers and end-users alike.

Flojet's G55 pump is the industry's leading syrup pump and is the only pump ideally suited for high yield syrups. Now, with the slide rail bracket, these pumps can be used in slide rail systems, which are common in installations throughout the world.
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.