It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Delivery: up to 1800 m³/h
  • Head: up to 300 m

Multistage Pumps – P, PVa
P – Horizontal multistage pump with bearings on both ends.

PVa – Vertical multistage pump.

Specifications

Specifications

Group Specification
P, PVa
Delivery
up to 1800 m³/h
Head
up to 300 m
Power supply
three-phase
Maximum operating pressure
45 bar
Temperature of pumped liquid
to 140 °C
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Building Systems Pressure Boosting
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochure

Documents