It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

e-HM Multi-stage Pumps

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

e-HM Pumps:

  • The e-HM is based on the innovative platform and market-proven hydraulics of our e-SV vertical multi-stage pumps, delivering energy efficiency that outperforms the competition by up to 15%.
  • Powerful versatility. The e-HM can be configured for a wide range of food and beverage applications, including support for flows of 2+ gallons. With two designs, six models and modular construction, it’s completely customizable.
  • Compact, durable design. The smaller motor and space-saving design lets the e-HM fit where you need it. The balanced impeller reduces axial thrust 40%, extending motor bearing life. And a 20% thicker pump body enhances durability, increasing reliability.
  • Short lead time. U.S. assembly and fast shipping ensure you get the right pump at the right time.
  • More performance for less cost. The e-HM is a high-performance pump with full pressure-boosting capabilities—using significantly less energy. Do more while spending less.

e-HME Smart Pumps:

  • Features the Xylem Smart Motor an “ultra-premium” IE5 permanent, magnet motor, providing efficiency well above a standard IE3 NEMA premium efficient synchronous motor.
    • includes a wide range of monitoring, control and safety features right out of the box with no need to configure.
    • can operate single or multipump systems of up to three pumps, with no need for an external control panel or PLC.
    • exceeds hydraulic performance of fixed speed versions in a more compact design.
  • Five e-HME pump ranges offer flexibility for a wide list of applications, including residential and commercial pressure boosting, industrial and HVAC, and irrigation.
  • Thick stainless steel casing, high-quality bearings, and stainless steel inner components minimize noise and guarantee long service life.
  • Certified for drinking water use (certified to the NSF/ANSI 61 Drinking Water System Components Standard).
  • Options include AISI 304 or 316 pump body and inner components, electropolished and passivated, and mechanical seal or O-rings.

The e-HM series of horizontal multi-stage pumps designed expressly for commercial and industrial use. The e-HM uses the market-proven hydraulics of the e-SV, which helps the e-HM offer market leading efficiency. The high-efficiency motor means that you can use less pump for more performance. The standard balanced impeller reduces axial thrust 40%, therefore; extending motor bearing life. The e-HM also boasts a 20% increase in body thickness enhancing durability, and further reducing lifecycle costs.

Applications
Industrial washing and cleaning
Food and beverage
Industrial refrigeration
Water treatment
OEM custom applications

Documentation & Tools