It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

SPC44 Series Semi-Submersible Column Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Flow rate: up to 16 Litres/min (4.23 gallons/min) Open Flow Maximum 23m (75') head

Model No.: SPC44 Series

  • Low maintenance and long life
  • Available with plugs or leads to suit application
  • Agitator propeller fitted as standard
  • Top mounted with keyhole mounting plage
  • IPX4 motor housing
  • 3-stage pump head  

Applications:

Designed for continuous operation in chillers, coolers, vending and general water applications
Specifications

Specifications

Specifications
SPC44
Materials of Construction
(wetted parts:) SS mounting plate, glass-filled ABS column & pump body, PP impellers, SS shaft, Nylon agitator
Port Type
11 or 12.5mm hose stub
Voltage
110 or 230 (VAC)
Frequency
50/60 (Hz)
Max. Liquid Temperature
-20 to 85 (°C) -4 to 185 (°F)
Max. System Pressure
2.2 (bar) 33 (psi)
Dimensions (H x W x D)
14.7 x 5.39 x 5.39 (inches) 360 x 137 x 137 (mm)
Weight
3.4 (kg) 7.5 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Documents