It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

NEMP20/18 Magnetic Drive Centrifugal Pump

NEMP20/18
Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Flow rate up to 18.5 Litres/min (4.9 gallons/min) Open Flow
Maximum 18m (59') head

Model No.: NEMP20/18

  • Manufactured in chemically resistant thermoplastics – entirely non-metallic
  • Multistage versions developed for high head with low flow
  • Magnetic coupling provides energy efficient thermal shield, minimizing heat transfer to pumped fluid
  • Deep groove ball bearings
  • Variable pump body orientation and mounting foot positions
  • IPX5 motor enclosure

Applications:

For applications requiring safe, leak-free, high head, continuous flow of aggressive chemicals, acids, alkalis, solvents, pure and chilled fluids
Specifications

Specifications

 
 
Specifications
426971
456900
456943
476927
Voltage
100-110 (VAC)
100-110 (VAC)
110 (VAC)
230 (VAC)
Frequency
50/60 (Hz)
50/60 (Hz)
60 (Hz)
50 (Hz)
Port Type
3/8" (9.5mm) NPT
5/8" (15mm) hose barb
5/8" (15mm) hose stub
5/8" (15mm) hose stub
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools