Overview
Product Features
Model No.: 59510-0012
- Constructed of Non-corroding materials
- Handles aggressive liquids
- High efficiency, low power consumption
- Maintenance Free
- Quiet
- Continuous Rated
- Ignition Protected
Flow rate: Nominal 12.5 Litres/min (2.7 gallons/min) at 0.12bar (1.68psi)
Pumps water at 100ºC