It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

MV Series

Construction Dewatering Systems

Self-jetting Godwin wellpoint pumps and header pipe create a system that is easy to transport and set up. With up to 20° deflection at header coupling joints, the pipes adapt easily to site and ground conditions without loss of suction or pressure integrity.

• Flow: 100 – 3,100 gpm

• Head: 77 – 220 ft

• Solids Handling: Up to 3 1/8 inches in diameter

• Air Handling Capabilities: Up to 200 cfm

Need help?

Contact an Expert
Pump Models
Pump Models
There are no results that match your search