It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

HL Series Godwin HL225M

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system​​
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance
  • Balanced lifting for easy onsite installation
  • Close-coupled design for easy to service pump-end

High-Head and Jetting Pump with Solids-Handling Capabilities

The Godwin Dri-Prime® HL225M pump offers flow rates to 3,660 US GPM (832 m³/hr) and has the capability to discharge pressures to 164 psi (113 m).

The HL225M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

High discharge pressure, dry running and portability make the HL225M ideal for jetting, pipeline pigging, mine dewatering, and high-pressure industrial pumping applications. 

Available Options

  • Diesel engine and electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure
  • PrimeGuard controller with Field Smart Technology (FST)

Specifications

Specifications

Diesel Standard
Model 27
Model 22
Connection: Suction (in) Diesel
10" 150# ANSI B16.5
Connection: Discharge Ø (in) Diesel
8" 150# ANSI B16.5
Max. Solids Handling (in) Diesel
2.6"
Rating [hp]
300 hp
Standard Mount Diesel
Skid
Skid
Connection: Suction [mm] (in) Diesel
[250] (10)
Connection: Discharge Ø [mm] (in) Diesel
[150] (6)
Max. solids handling [mm] (in) Diesel
[65] (2.6)
Critical / Quiet Enclosure
Model 27
Model 22
Noise Level @ 30' (dBA)
70
Standard Mount Critical Quiet Enclosure
Skid
Skid
dB(A) at 7 m
65
Electric Standard 60 Hz
Model 27
Model 22
Rating [hp] Electric 60 Hz
300
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
330
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 27
Model 22
Rating [kW] Electric 50 Hz
110
Rated Current [A] Electric 50 Hz
191
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Jetting
Marine Construction Jetting
Fire Suppression
Ports, Harbors & Shipping Fire Suppression
Documentation & Tools

Documentation & Tools

Documents