It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

HL Series Godwin HL100M

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system​
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​

High-Head and Jetting Pump with Solids-Handling Capabilities

The Godwin Dri-Prime® HL100M pump offers flow rates to 920 US GPM (210 m³/hr) and has the capability to discharge pressures to 165 psi (115 m).

The HL100M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

High discharge pressure, dry running and portability make the HL100M ideal for mining, industrial and temporary fire pump applications. 

Available Options

  • Diesel engine, natural gas engine or electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
  • Sound attenuated enclosure available
  • PrimeGuard controller with Field Smart Technology (FST)

Specifications

Specifications

Diesel Standard
Model 20
Model 15
Connection: Suction (in) Diesel
4" 150# ANSI B16.5
Connection: Discharge Ø (in) Diesel
4" 150# ANSI B16.5
Max. Solids Handling (in) Diesel
1.4"
Rating [hp]
99 hp
Standard Mount Diesel
Trailer
Skid
Connection: Suction [mm] (in) Diesel
[100] (4)
Connection: Discharge Ø [mm] (in) Diesel
[100] (4)
Max. solids handling [mm] (in) Diesel
[35] (1.4)
Critical / Quiet Enclosure
Model 20
Model 15
Noise Level @ 30' (dBA)
68
Standard Mount Critical Quiet Enclosure
Skid
Skid
dB(A) at 7 m
66
Electric Standard 60 Hz
Model 20
Model 15
Rating [hp] Electric 60 Hz
150
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
170
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 20
Model 15
Rating [kW] Electric 50 Hz
30
Rated Current [A] Electric 50 Hz
54
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Jetting
Marine Construction Jetting
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Fire Suppression
Ports, Harbors & Shipping Fire Suppression
Documentation & Tools

Documentation & Tools

Documents