It looks like you are coming from United States, but the current site you have selected to visit is Haiti. Do you want to change site?

Yes, please! No, keep me on the current site

ecocirc XL and XLplus High efficiency wet rotor circulators

Overview Technical Drawings Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • For hot and cold media including geothermal and solar systems
  • Different operation modes adopted to all real life situations
    • Automatic proportional pressure control (Δpv)
    • Constant pressure control (Δpc)
    • Differential temperature control (ΔpT)
    • Manual set constant speed
  • Night setback mode
  • Easy to install and start up, no advanced programming necessary
  • Communicate with Modbus RTU and BACnet systems

Highly efficient wet rotor circulator

The new Lowara ecocirc XL and XLplus are the wet rotor circulators that provide state-of-the-art technology in hydraulics, motors and intelligent controls. The ecocirc XL and XLplus are everything you need in a large wet rotor circulator and nothing you don’t. The purposefully engineered, easy-to-install ecocirc XL and XLplus are designed with simplicity and efficiency in mind.

  • High efficiency
  • Different operation modes adopted to all real life situations
    • Automatic proportional pressure control (Δpv)
    • Constant pressure control (Δpc)
    • Differential temperature control (ΔpT)
    • Manual set constant speed
  • Night setback mode
  • Easy to install and start up, no advanced programming necessary
  • Clear display and easy setting with touch buttons
  • For hot and cold media including tap hot water, geothermal and solar systems
  • Communicate with Modbus RTU and BACnet systems
  • Can be controlled from a laptop, tablet or smartphone via WiFi.

Specification

  • Single and twin head models in cast iron or bronze
  • Head up to 13 m
  • Flow up to 60 m3/h
  • Temperature range – 10°C – +110°C

Repalcement guide

Eventually old pumps need to be replaced. With the new high efficiency ecocirc range, it pays back to replace a 5 year old pump fixed speed pump already today. The difference in efficiency makes the investment profitable already after two years (depending on operation time).

The replacement guide contains information on like for like replacement models and can be found under Documentation and Tools.

How to install and set up ecocirc XL

How to install, set up, connect the WiFi-card and program ecocirc XL and XLplus.

Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Geothermal
Energy & Power Geothermal
HVAC
Residential HVAC
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Circulator Replacement Guide

An extensive guide with like for like replacements for wet rotor circulators

Brochure

Guideline

Technical Brochure