It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

LBX Series UV disinfection system

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Suitable for the disinfection of wastewater, water reuse, drinking water, and industrial water
  • 2,100 m³/h (13 MGD) maximum flow rate
  • Validated performance by state-of-the-art bioassay in compliance with USEPA’s UVDGM (2006), IUVA Protocol (2011) and NWRI Guidelines (2003/2012) 
  • High efficiency Ecoray UV lamp and ballast technology
  • OptiDose Control - Xylem's Wedeco true intensity based control philosophy using an ÖNORM-certified UV intensity sensor
  • EcoTouch or PLC controlled - operator-friendly UV system controller with SCADA communication 
  • Chemical-free, automatic, mechanical wiping system
  • OptiCone™ flow diverter

Extensively tested and sustainable

Xylem's Wedeco LBX Series is a proven, energy-efficient UV solution for the disinfection of wastewater, water reuse, surface water, process water, and other low UV transmittance liquids, whenever a closed-vessel UV system is preferred.

The LBX series has demonstrated its ability with more than 1,000 installations worldwide for various wastewater, water reuse, drinking water, and industrial applications. 

LBX UV systems have been extensively tested to meet the U.S. Environmental Protection Agency’s UV Disinfection Guidance Manual (USEPA’s UVDGM, 2006) and the National Water Research Institute (NWRI) guidelines, meeting the most stringent California Title-22 Water Reuse standards. The extensive validation allows for proven disinfection performance over a wide range of UV transmittance (UVT) values and a variety of target organisms including Adenovirus.

Additionally, OptiDose, the sensor-based, real-time dose control, monitors operating conditions, including flow, UV transmittance, and UV intensity. Then, with proven control logic, OptiDose adjusts the energy consumption to the minimum needed to meet dosing requirements. No assumptions are made regarding process parameters, ensuring cost savings and disinfection confidence at all times.

The LBX UV system's automatic wiping system works without chemical cleaning additives. The Ecoray lamps used by the LBX Series have reduced mercury content and consume less energy, further reducing the carbon footprint.

High efficiency and adaptability

For improved economics and maximum sustainability, Xylem's Wedeco LBX UV systems employ low-pressure, high-output, amalgam Ecoray UV lamps and ballasts. Used in combination with the variable power option, the Ecoray technology results in excellent energy efficiency under all operating conditions. Particularly in dimmed mode, they realize average energy savings of up to 20% compared to existing technologies. Furthermore, L shape units feature the patented OptiCone flow diverter which maximizes the hydraulics.

The LBX Series offers various sizes (13 x CE, 9 x cUL standard), allowing the best design tailored to the desired flow range. Alternative U, Z, and L-shaped reactors, along with DN or ANSI flanges, maximize the flexibility to fit in site-specific piping schemes. For L-shaped systems, the patented OptiCone flow diverter improves the overall hydraulics and makes the impact of inlet piping conditions negligible, thereby simplifying installation requirements.

In addition, the systems can be installed indoors or outdoors, and in various orientations (horizontally, vertically, outlet flange rotation). With various control modes, cabinet types, and SCADA communication types, the LBX Series is easily customizable to match specific site requirements. The control cabinet can be placed indoors or outdoors as well, even at high ambient temperatures, with an optional stainless steel enclosure and air conditioning.

The Wedeco LBX Series UV system maximizes operator usability with minimum maintenance. The EcoTouch controller unifies all sensor signals, alarms, SCADA connectivity, and OptiDose closed loop control for easiest monitoring and control. An automatic wiping system keeps the sleeves clean, minimizing manual cleaning effort, and Ecoray UV lamps come with a 14,000 h lamp life guarantee, reducing lamp maintenance.

Specifications

Specifications

 
 
General Information
10
20
33
90e
120e
200e
400e
550e
850e
1000e
1500e
UV transmittance range in % (1cm)
20-98
20-98
20-98
20-98
20-98
20-98
20-98
20-98
20-98
20-98
20-98
Maximum flow rate (m³/h / MGD)
10.2 / 45
21.7 / 96
29.3 / 129
83 / 365
127 / 559
216 / 951
347 / 1528
536 / 2360
717 / 3157
911 / 4011
1346 / 5926
UV transmittance range in % (1cm)
-
-
Maximum flow rate (m³/h / MGD)
-
-
Validation type
NWRI, UVDGM
-
NWRI, UVDGM
NWRI, UVDGM
NWRI, UVDGM
NWRI, UVDGM
NWRI, UVDGM
 
 
UV Lamps and Monitoring System
10
20
33
90e
120e
200e
400e
550e
850e
1000e
1500e
Lamp technology
Low-pressure
Low-pressure
Low-pressure
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Power per lamp
70 W
70 W
70 W
315 W
315 W
315 W
315 W
315 W
315 W
315 W
315 W
Number of lamps per row
3
6
8
4
6
10
16
24
32
40
60
Lamp life (hours)
8760
8760
8760
14000
14000
14000
14000
14000
14000
14000
14000
UV intensity monitoring
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
Control philosophy
constant output (100% power)
constant output (100% power)
constant output (100% power)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
Individual lamp monitoring
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
Lamp technology
-
-
Power per lamp
-
-
Number of lamps per row
-
-
Lamp life (hours)
-
-
Lamp certification
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
UV intensity monitoring
-
-
Control philosophy
-
-
Individual lamp monitoring
-
-
 
 
UV Reactor
10
20
33
90e
120e
200e
400e
550e
850e
1000e
1500e
UV reactor protection class
IP54
IP54
IP54
IP 65 (NEMA 4X)
IP 65 (NEMA 4X)
IP 65 (NEMA 4X)
IP 65 (NEMA 4X)
IP 65 (NEMA 4X)
IP 65 (NEMA 4X)
IP 65 (NEMA 4X)
IP 65 (NEMA 4X)
Cleaning system
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
Reactor material
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Flange size
DN 50
DN 80
DN 150 / ANSI 6”
DN 200 / ANSI 8”
DN 250 / ANSI 10”
DN 300 / ANSI 12”
DN 400 / ANSI 16”
DN 500/ ANSI 20”
Reactor length (m / in) approx.
930 / 37
930 / 37
930 / 37
1530 / 60
1530 / 60
1540 / 61
1540 / 61
1540 / 61
2400 / 95
2400 / 95
2400 / 95
Maximum operating pressure (bar/PSI)
16/232
16/232
16/232
16 / 232
10 / 145
10 / 145
10 / 145
10 / 145
10 / 145
10 / 145
10 / 145
UV reactor protection class
-
-
Cleaning system
-
-
Reactor material
-
-
Reactor length (m / in) approx.
-
-
Maximum operating pressure (bar/PSI)
-
-
 
 
UV System Control Cabinet
10
20
33
90e
120e
200e
400e
550e
850e
1000e
1500e
Ballast type
Electronic, constant output (100% power)
Electronic, constant output (100% power)
Electronic, constant output (100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Controller
Microprocessor
Microprocessor
Microprocessor
EcoTouch or PLC
EcoTouch or PLC
EcoTouch or PLC
EcoTouch or PLC
EcoTouch or PLC
EcoTouch or PLC
EcoTouch or PLC
EcoTouch or PLC
UV system control cabinet material
Painted sheet steel
Painted sheet steel
Painted sheet steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
UV electrical standards
CE
CE
CE
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
Common outputs
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
UV system control cabinet scada communication
N/A
N/A
N/A
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
UV electrical requirements
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
Power consumption (kW) approx.
0.34
0.6
0.76
1.72
2.38
3.7
5.69
8.33
11.19
13.84
25.57
Ballast type
-
-
Controller
-
-
UV system control cabinet material
-
-
UV electrical standards
-
-
Common outputs
-
-
UV system control cabinet scada communication
-
-
UV electrical requirements
-
-
Power consumption (kW) approx.
-
-
Protection class
-
IP 54
IP 54
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
Protection class
-
-
Industries & Applications
Documentation & Tools

Documentation & Tools

Documents