It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

9970 Flange Mount 3/4" Pump

Overview Specifications Industries & Applications
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.

Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

 

Specifications

Specifications

Pumps
9970 Series
Body Materials
Bronze
Impeller
Neoprene
Wearplate
Replaceable
Shaft Material
316 Stainless Steel
Seal
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Port Type
3/4" BSP to BS21 (DIN2999)
Weight
1.8 (kg) 4 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications