It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

9710 1" Bronze Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

080 Size Bronze FIP Pedestal Pump

Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
9710-237
9710-212
Body Materials
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Wearplate
Replaceable
Replaceable
Shaft Material
Stainless steel
Stainless steel
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Twin single row, ball type
Port Type
1" BSP to BS21 (DIN2999)
1" BSP to BS21 (DIN2999)
Weight
3.57 (kg) 7.8 (lb)
3.57 (kg) 7.8 (lb)
Models
9710-237
9710-212
Impeller
Nitrile
Neoprene - High Pressure
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools