It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

9700 Flange Mount 1" Pump

Overview Specifications Industries & Applications
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.

Engine Cooling Pump

Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
9700 Series
Body Materials
Bronze
Impeller
Neoprene
Wearplate
Replaceable
Shaft Material
316 Stainless Steel
Seal
Carbon/ceramic mechanical type
Bearings
Twin row, ball type
Port Type
1" Flange
Weight
2.8 (kg) 6 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications