It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

8860 Mini Puppy 12v (US) Bronze DC Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Small bilge debris present no problem to these brass bodied, flexible impellerpumps.
  • Simple design means fewer wearing parts.

Flow rate: 1.8 gallons/min (6.8 Litres/min)
Self-priming from dry up to 1.2m (4ft)

Specifications

Specifications

Pumps
8860-0001
Body Materials
Bronze
Impeller
Neoprene
Seal
Lip Type
Voltage
12 (Vdc)
Amp Draw
4 (amp)
Fuse Size
10 (amp)
Motor Type
Permanent Magnet Type, Fully enclosed, Stainless Steel Shaft
Port(s)
3/8" Pipe Thread InternalPlus an adaptor for 3/4" garden hosethread
Dimensions
8.5 x 17.2 x 9.5 (cms) 3-3/8 x 6-3/4 x 3-3/4 (inches)
Weight
2 (kg) 4-1/2 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents