It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

7420 1 1/4" Bronze Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

200 Size Bronze FIP Pedestal Pump

Flow rate: Nominal 200 Litres/min (44.4 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

 

Specifications

Specifications

Pumps
7420-0004
7420-0101
Body Materials
Bronze
Bronze
Impeller
Neoprene
Neoprene
Shaft Material
Type 316 Stainless Steel
Type 316 Stainless Steel
Wearplate
Replaceable
Replaceable
Seal
Carbon-Ceramic Face Type
Carbon-Ceramic Face Type
Bearings
Pre-lubricated Double Row Ball
Pre-lubricated Double Row Ball
Port Type
1-1/4" (32mm) NPT Internal
1-1/4" (32mm) NPT Internal
Weight
4.8 (kg) 10-1/2 (lb)
4.8 (kg) 10-1/2 (lb)
Models
7420-0004
7420-0101
Impeller
Neoprene
Neoprene
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure

Documents