It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

6050 Series Bronze AC Motor Pump Unit

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Bronze Construction
  • JABSCO Nitrile impeller
  • 316 Stainless steel Impeller Sleeve over steel motor shaft
  • Replaceable wearplate
  • Lip type shaft seal

Flow rate: up to 23 USgpm, maximum head 60ft (26psi)
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
6050-0003
6050-0013
Body Materials
Bronze
Bronze
Impeller
Nitrile
Nitrile
Seal
Lip Type
Lip Type
Bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Stainless steel stub shaft in impeller
Stainless steel stub shaft in impeller1" NPT, Internal
Port Type
1" NPT, Internal
1" NPT, Internal
Voltage
115 (VAC)
115 (VAC)
Frequency
60 (Hz)
60 (Hz)
Motor
3/4hp 1725rpm TEFC or ODP Thermal Overload Protected
3/4hp 1725rpm TEFC or ODP Thermal Overload Protected
Weight
16.1 (kg) 35-1/2 (lb)
16.1 (kg) 35-1/2 (lb)
Models
6050-0003
6050-0013
Impeller
Nitrile
Nitrile
Motor Type
ODP
TEFC
Documentation & Tools

Documentation & Tools

Documents