It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

5850 Flange Mount 3/4" Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.

Engine Cooling Pump

Flow rate: Nominal 40 Litres/min (10.6 US gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
5850-0001
Body Materials
Bronze
Impeller
Neoprene
Wearplate
Replaceable
Shaft Material
316 Stainless Steel
Seal
Lip Type
Bearings
Twin single row, ball type
Port Type
3/4" NPT
Weight
2.7 (kg) 6 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents