It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

53270 Bronze Pump Head Kit

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow.
  • Uses standard IEC 71 motor, B3/B14 D100 frame.

270 Size Bronze Flexible Impeller Pump

Flow rate: Nominal 270 Litres/min (60 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
53270-2011
53270-2013
53270-2003
Body Materials
Bronze
Bronze
Bronze
Pump/Motor Adapter
Epoxy-coated aluminium
Epoxy-coated aluminium
Epoxy-coated aluminium
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Seal
Carbon/Ceramic mechanical seal
Carbon/Ceramic mechanical seal
Carbon/Ceramic mechanical seal
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
Port Type
2" BSP internal thread to BS21 (DIN2999)
2" BSP internal thread to BS21 (DIN2999)
2" BSP internal thread to BS21 (DIN2999)
Weight
9.3 (kg) 20.46 (lb)
9.3 (kg) 20.46 (lb)
9.3 (kg) 20.46 (lb)
Models
53270-2011
53270-2013
53270-2003
Impeller
Neoprene
Nitrile
Nitrile
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure

Documents