It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

53080 Bronze 'Utility Pump' AC Motor Pump Unit

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow.
  • Handles viscosities up to 500 centiPoise.
  • Dry running capability for 30 minutes.

080 Size Bronze Flexible Impeller Utility Pump

Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)
Pressure up to 2 bar

Specifications

Specifications

Pumps
53080-2003
53080-2063
Body Materials
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Seal
Carbon/Ceramic mechanical seal
Carbon/Ceramic mechanical seal
Bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Stainless steel, shaft extension
Stainless steel, shaft extension
Port Type
1.5" BSP internal thread to BS21 (DIN2999)
1.5" BSP internal thread to BS21 (DIN2999)
Voltage
230 (VAC)
230 (VAC)
Frequency
50 (Hz)
50 (Hz)
Motor
550W IP55
550W IP55
Cable
Fitted with 2m long supply cable
Fitted with 2m long supply cable
Weight
15 (kg) 33 (lb)
15 (kg) 33 (lb)
Models
53080-2003
53080-2063
CE
Yes
Yes
Voltage
MPU
220V50
Impeller
230/1/50
Nitrile
Style
Nitrile
MPU
Documentation & Tools

Documentation & Tools

Technical Brochure

Documents