It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

53020 Bronze 'Utility Pump' AC Motor Pump Unit

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 500 centiPoise
  • Dry running capability for 30 minutes

020 Size Bronze Flexible Impeller Utility Pump

Self-primes from dry up to 1.5 metres, flows up to 18 LPM, pressure up to 24.7 psi (1.7 bar)

Specifications

Specifications

Pumps
53020-2011
53020-2013
Body Materials
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Seal
Carbon/Ceramic mechanical seal
Carbon/Ceramic mechanical seal
Bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Stainless steel motor shaft
Stainless steel motor shaft
Port Type
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
Voltage
230 (VAC)
230 (VAC)
Frequency
50 (Hz)
50 (Hz)
Protection Class
IP55
IP55
Cable
Fitted with 2m long supply cable
Fitted with 2m long supply cable
Weight
7.1 (kg) 15.7 (lb)
7.1 (kg) 15.7 (lb)
53020 Series
53020-2011
53020-2013
CE
Yes
Yes
Voltage
230/1/50
230/1/50
Impeller
Neoprene
Nitrile
Style
MPU
MPU
Documentation & Tools

Documentation & Tools

Technical Brochure

Documents