It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

30510 Epoxy Motor Pump Unit

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow

40 Size Epoxy Motor Pump Unit

Flow rate: Nominal 8.2 US gallons/min at 1750rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 3 bar

Specifications

Specifications

 
 
Specifications
30510-5001
30510-5003
30510-5004
30510-5101
30510-5103
30510-5104
Body Materials
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Epoxy Plastic Covered Stainless Steel
Epoxy Plastic Covered Stainless Steel
Epoxy Plastic Covered Stainless Steel
Epoxy Plastic Covered Stainless Steel
Epoxy Plastic Covered Stainless Steel
Epoxy Plastic Covered Stainless Steel
Port Type
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
Voltage
115 V AC
115 V AC
115 V AC
115 V AC
115 V AC
115 V AC
Frequency
60 Hz
60 Hz
60 Hz
60 Hz
60 Hz
60 Hz
Motor
3/4 HP 1750 RPM, TEFC, 56C Frame,C-Face, Overload Protected,Capacitor Start.
3/4 HP 1750 RPM, TEFC, 56C Frame,C-Face, Overload Protected,Capacitor Start.
3/4 HP 1750 RPM, TEFC, 56C Frame,C-Face, Overload Protected,Capacitor Start.
3/4 HP 1750 RPM, TEFC, 56C Frame,C-Face, Overload Protected,Capacitor Start.
3/4 HP 1750 RPM, TEFC, 56C Frame,C-Face, Overload Protected,Capacitor Start.
3/4 HP 1750 RPM, TEFC, 56C Frame,C-Face, Overload Protected,Capacitor Start.
Weight
15.9 (kg) 35.0 (lb)
15.9 (kg) 35.0 (lb)
15.9 (kg) 35.0 (lb)
15.9 (kg) 35.0 (lb)
15.9 (kg) 35.0 (lb)
15.9 (kg) 35.0 (lb)
Impeller
Neoprene
Nitrile
Viton
Neoprene
Nitrile
Viton
Seal Elastomer
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Viton
Seal
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical seal
Documentation & Tools

Documentation & Tools

Documents