It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28680 Stainless Steel Flexible Impeller Pump Head Kit

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 10,000 centiPoise
  • Minimal shear to thixotropic fluids

500 Size Stainless Steel Flexible Impeller Pump Head Kit

 

Flow rate: Nominal 520 Litres/min (115.5 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 5 bar

 

Specifications

Specifications

Specifications
28680-2125
Body Materials
316 Stainless steel
Pump/Motor Adapter
Cast 316 grade Stainless steel
Bearings
Uses motor bearings
Port Type
3" BSP external thread to BS21 (DIN2999)
Shaft Material
316 Stainless steel, special motor shaft
Weight
12.5 (kg) 27.5 (lb)
Impeller
High Pressure Neoprene
Seal Elastomer
Nitrile
Seal
Carbon/ceramic mechanical seal
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents