It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28530 Stainless Steel Flexible Impeller Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 50,000 centiPoise
  • Minimal shear to thixotropic fluids

370 Size Stainless Steel Flexible Impeller Pedestal Pump

 

Flow rate: Nominal 365 Litres/min (81 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 3.0 bar

 

Specifications

Specifications

 
 
Specifications
28530-2112
28530-2115
28530-2215
28530-2715
28530-2915
28530-2122
28530-2125
Body Materials
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Port Type
2" BSP external thread to BS21 (DIN2999)
2" BSP external thread to BS21 (DIN2999)
2" BSP external thread to BS21 (DIN2999)
2" BSP external thread to BS21 (DIN2999)
2" BSP external thread to BS21 (DIN2999)
2" BSP external thread to BS21 (DIN2999)
2" BSP external thread to BS21 (DIN2999)
Weight
14.5kg (kg) 31.9 (lb)
14.5kg (kg) 31.9 (lb)
14.5kg (kg) 31.9 (lb)
14.5kg (kg) 31.9 (lb)
14.5kg (kg) 31.9 (lb)
14.5kg (kg) 31.9 (lb)
14.5kg (kg) 31.9 (lb)
Impeller
EPDM
Neoprene
Neoprene
Neoprene
Neoprene
EPDM - High Pressure
Neoprene - High Pressure
Seal Elastomer
Nitrile
Nitrile
Nitrile
Nitrile
Nitrile
Nitrile
Nitrile
Seal
Carbon/Ceramic mechanical seal
Carbon/Ceramic mechanical face type
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical Flushed seal
Carbon/Ceramic mechanical Flushed seal
Carbon/Ceramic mechanical seal
Carbon/Ceramic mechanical seal
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents