It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28440 Stainless Steel Flexible Impeller Pump Head Kit

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 4,000 centiPoise
  • Minimal shear to thixotropic fluids
  • Fits IEC standard motor B3/B14, frame 90

200 Size Stainless Steel Flexible Impeller Pump Head Kit

 

Flow rate: Nominal 200 Litres/min (44.5 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 2.5 bar

Specifications

Specifications

Specifications
28440-2215
28440-2715
Body Materials
316 Stainless steel
316 Stainless steel
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless steel, shaft extension
316 Stainless steel, shaft extension
Port Type
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
Weight
6.4 (kg) 14.1 (lb)
6.4 (kg) 14.1 (lb)
Impeller
Neoprene
Neoprene
Seal Elastomer
Nitrile
Nitrile
Seal
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical Flushed seal
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents