It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28430 Stainless Steel Flexible Impeller Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 10,000 centiPoise
  • Minimal shear to thixotropic fluids

200 Size Stainless Steel Flexible Impeller Pedestal Pump

 

Flow rate: Nominal 200 Litres/min (44.5 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 4.0 bar

 

Specifications

Specifications

 
 
Specifications
28430-2113
28430-2115
28430-2123
28430-2124
28430-2125
28430-2215
28430-2715
28430-2112
28430-2114
28430-2122
28430-2915
Body Materials
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Port Type
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
1 1/2" BSP internal thread to BS21 (DIN2999)
Weight
8.7 (kg) 19.14 (lb)
8.7 (kg) 19.14 (lb)
8.7 (kg) 19.14 (lb)
8.7 (kg) 19.14 (lb)
8.7 (kg) 19.14 (lb)
8.7 (kg) 19.14 (lb)
8.7 (kg) 19.14 (lb)
8.7 (kg) 19.14 (lb)
8.7 (kg) 19.14 (lb)
8.7 (kg) 19.14 (lb)
8.7 (kg) 19.14 (lb)
Impeller
Nitrile
Neoprene
Nitrile - High Pressure
Viton - High Pressure
Neoprene - High Pressure
Neoprene
Neoprene
EPDM
Viton
EPDM - High Pressure
Neoprene
Seal Elastomer
Nitrile
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Seal
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Tunsten Carbide/Ceramic hard-faced mechanical type
Tungsten Carbide/Ceramic mechanical mechanical Flushed seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/Ceramic mechanical Flushed type
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents